Lumina RF Standalone App
The only setup tool needed.
Lumina RF Standalone Room Controller
The "brain" of the system—just one room controller per space needed. Coordinates all the energy management functions in a space and provides multi-zone control, full range dimming, scene control and manual control. Additional wall switches and 0-10V dimmers available. 1-, 2-, 4-, 8-button keypads with custom engraving available.
Wireless Wall Switch Room Controller
The "brain" of the system—just one room controller per space needed. Provides ON/OFF control with additional room control capabilities available in the Keypad Room Controller. 0-10V dimming model available.
Wireless 0-10V Wallbox Room Controller
The "brain" of the system—just one room controller per space needed. Provides ON/OFF and dimming control with additional room control capabilities available in the Keypad Room Controller. Switching model available.
Wireless Load Control Devices
Add to virtually any lamp fixture or load control device for a wireless ON/OFF, 0-10V dimming or phase cut dimming solution.
Lumina RF Wireless Sensor & Photocell
Add wireless occupancy/vacancy sensing and daylight harvesting with no additional wiring.
Zigbee Receptacle
Provides wireless ON/OFF plug load control of lamps, appliances and other similar devices.
Videos
Simple Installation
Commercial Wireless Systems
Lumina RF Wireless System Components
Lumina RF Standalone App
Configure, monitor, and control the system with the Lumina RF Standalone App using an Android or iOS smart device for Ladderless Commissioning™. The Lumina RF Standalone App simplifies configuring occupancy sensors and daylight harvesting zones as well as creating scenes and programming keypads.