Intermateable and compatible with competitive products, Leviton single pole devices can be retrofitted to existing locations and power distribution systems. Most plugs and receptacles are shatter and crack proof with sleeves and bodies constructed high durometer thermoplastic vulcanizate (TPV - Santoprene). Our cam design provides reliable, high-conductivity, positive, vibration-proof connections. Use the links below to jump to each series.
Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power distribution for indoor and outdoor applications, including for the sports and entertainment industries, welding and construction sites, shipbuilding, mining operations, petrochemical and manufacturing plant turnarounds, and more.
15, 16 and 18 Series Devices
Cam Type Plugs Features & Benefits
- Molded in markings on the device
- Color -coded insulating sleeves for easy phase identification
- High conductivity - positive, vibration-proof connection provided by double cam design
- All devices feature 35kA SCCR rating; Operational temperature: 40°C to 100°C
- Thermoplastic screw is non-conductive for safety
- Self compensating for wear - slit in male contact provides spring action for longer usage
- Hard thermoplastic insulating screw provides strength and durability; allows sleeve to be easily detached if needed
- Shatter and crack proof - high durometer thermoplastic elastomer (TPV - Santoprene)
17, 22 and 23 Series Devices
Cam Type Plugs Features & Benefits
- Molded in markings on the device
- Color -coded insulating sleeves for easy phase identification
- High conductivity - positive, vibration-proof connection provided by double cam design
- All devices feature 35kA SCCR rating; Operational temperature: 40°C to 100°C
- Thermoplastic screw is non-conductive for safety
- Self compensating for wear - slit in male contact provides spring action for longer usage
- Hard thermoplastic insulating screw provides strength and durability; allows sleeve to be easily detached if needed
- Shatter and crack proof - high durometer thermoplastic elastomer (TPV - Santoprene)
49 Series High Amperage Devices
Designed for the most extreme and demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.
49 Series Plugs Features & Benefits
- Color-coded connector insulator for quick visual identification of circuit and phase connections
- UV stable, high-performance TPV insulator resists cracking for greater service life
- Leviton plugs mate with other manufacturers' high-amperage single pole plugs and receptacles for fast, easy change-out
- Color-codes, metal in-line coupler available which prevents separation of connectors and identifies phase
- TPV dust cap protects contacts when disconnected
Panel Mount Receptacles
Resources
How can we help you?
Speak to one of our Single Pole Devices Specialists.