The increasing convergence of AV and data networks has positioned low-voltage, BICSI RCDD contractors as the next generation of AV integrators. Leviton's new IT/AV systems help these contractors be the AV experts for their customers and use an easy-to-install solution that requires little-to-no training. An IT/AV System combines Leviton HDBaseT™ HDMI® Extenders, Atlas-X1 Cat 6A connectivity and approved Cat 6A cable for a complete end-to-end solution. The Cat 6A infrastructure link can be installed, tested, and verified like any other Cat 6A 10GBASE-T link. This system is also certified to HDBaseT Alliance standards.
HDBaseT certification offers important benefits:
- Compatibility with other manufacturer's equipment supporting the same HDBaseT features
- System longevity capable of supporting future HD video signal performance requirements
- Installation and testing using the same tools used for datacom infrastructure
- Peace of mind that comes from third-party verification and certification of AV signal transmission performance
- Limited lifetime warranty when a certified IT/AV system is installed by a Leviton certified contractor