Leviton offers Tight Buffered fiber cables in multiple constructions suitable for either indoor or indoor/outdoor applications, and with fiber counts up to 144F. These cables feature a soft protective coating 900-micron OD applied directly to the 250-micron coated fiber. The tight buffer coating provides additional protection to the fiber, allowing easier handling and direct termination by applying a connector on the fiber.