Loading...
Product added to your list. To view the list, Click Here

Infrared Aisle (High Bay) Occupancy Sensor Made in USA with globally sourced components

OSWHB-IAW
DISCONTINUED

High-bay, PIR, Occupancy Sensor, Wall Mounted, 24VDC, 15mA power consumption, 30' mounting height, 55' length x 7' width (major motion only), Red LED=PIR, auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel (rotatable), mounting height 8'-10', Patented Canopy Knuckle for versatile wall and ceiling mounting options, cUL/NOM/ANCE listed, Color: off-white, Made in USA ...

UPC Code: 078477508565
Country of Origin : United States

Product Information