Occupancy Sensor, Low Voltage, PIR, Wall Mount, Wideview, 2500SF, Made in USA with globally sourced components, Off-white
OSWWV-IAW
Wide-View, PIR, Occupancy Sensor, Wall Mounted, 24VDC, 25mA power consumption, 2500 sq ft, 115 degree (major motion: 68' radius, Minor motion: PIR 58'x30'), Red LED=PIR, Green LED=U/S , auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel (rotatable), mounting height 8'-10', Patented Canopy Knuckle for versatile wall and ceiling mounting options, cUL/NOM/ANCE listed,...
Color: White