Leviton Bulk Pack products use durable corrugated cartons to safeguard device quality. Receptacles and switches are bulk packaged in double wall cartons to support the weight of the devices. Smaller bulk packs are packaged in durable tuck top cartons for easy open and close. We utilize a variety of protective packing methods to help assure that all devices and wallplates are shielded from damage and ready for use.
Focus on the job, not the prep.
Get the quality you demand in the quantity you need with Bulk Packs of Leviton residential devices and wallplates. Less packaging means spending less time unpacking and cleaning up, and more time getting the job done. Bulk Pack cartons are the convenient ordering solution for residential and light commercial jobs requiring a large inventory of product with the benefit of reduced waste.
Why choose Bulk Pack?
Packaging features
Products available in the Bulk Pack Program
Tamper-Resistant Receptacles
T5320-WBK Product Info ❐(s’ouvre dans un nouvel onglet)
- 15A Standard Tamper-Resistant Duplex Receptacle, Self-Grounding, 15 AMP, 125V - White
- Carton Dimensions (in): 19 x 12 x 8
- Carton Weight (lbs): 30
- Carton Quantity: 200
T5325-WBK Product Info ❐(s’ouvre dans un nouvel onglet)
- 15A Decora® Tamper-Resistant Duplex Receptacle, Self-Grounding, 15 AMP, 125V - White
- Carton Dimensions (in): 19 x 12 x 8
- Carton Weight (lbs): 30
- Carton Quantity: 200
Switches
5601-WBK Product Info ❐(s’ouvre dans un nouvel onglet)
- 15A Single Pole Decora® Switch, Self-Grounding, 15 AMP, 120/277V - White
- Carton Dimensions (in): 16 x 12 x 5
- Carton Weight (lbs): 16
- Carton Quantity: 100
5603-WBK Product Info ❐(s’ouvre dans un nouvel onglet)
- 15A 3-Way Decora® Switch, Self-Grounding, 15 AMP, 120/277V - White
- Carton Dimensions (in): 16 x 12 x 5
- Carton Weight (lbs): 17
- Carton Quantity: 100
1451-WBK Product Info ❐(s’ouvre dans un nouvel onglet)
- 15A Single Pole Toggle Switch, Grounding, 15 AMP, 120V - White
- Carton Dimensions (in): 16 x 12 x 5
- Carton Weight (lbs): 11
- Carton Quantity: 100
1453-WBK Product Info ❐(s’ouvre dans un nouvel onglet)
- 15A 3-Way Toggle Switch, Grounding, 15 AMP, 120V - White
- Carton Dimensions (in): 16 x 12 x 5
- Carton Weight (lbs): 14
- Carton Quantity: 100
GFCI Receptacles
GFTR1-WBK Product Info ❐(s’ouvre dans un nouvel onglet)
- 15A SmartlockPro® Tamper-Resistant Self-Test GFCI, 15A-125V @ Receptacle 20A-125V Feed-Through - White
- Carton Dimensions (in): 8 x 8 x 5
- Carton Weight (lbs): 5.5
- Carton Quantity: 20
- 20A SmartlockPro® Tamper-Resistant Self-Test GFCI, 20A-125V @ Receptacle 20A-125V Feed-Through - White
- Carton Dimensions (in): 8 x 8 x 5
- Carton Weight (lbs): 5.5
- Carton Quantity: 20
USB Receptacles
T5632-WBK Product Info ❐(s’ouvre dans un nouvel onglet)
- 15A USB Charger/Dual Type A with Tamper-Resistant Receptacle, Self-Grounding, 3.6 AMP USB/ 15 AMP, 125V - White
- Carton Dimensions (in): 10 x 8 x 5
- Carton Weight (lbs): 6
- Carton Quantity: 20
T5832-WBK Product Info ❐(s’ouvre dans un nouvel onglet)
- 20A USB Charger/Dual Type A with Tamper-Resistant Receptacle, Self-Grounding, 3.6 AMP USB/ 20 AMP, 125V - White
- Carton Dimensions (in): 10 x 8 x 5
- Carton Weight (lbs): 6
- Carton Quantity: 20
Dimmers
DSL06-WBK Product Info ❐(s’ouvre dans un nouvel onglet)
- Decora® Slide Dimmer, 600W Incandescent 300W LED/CFL - White
- Carton Dimensions (in): 12 x 5 x 5
- Carton Weight (lbs): 2
- Carton Quantity: 10
6674-WBK Product Info ❐(s’ouvre dans un nouvel onglet)
- SureSlide® Dimmer, 600W Incandescent 150W LED/CFL - White
- Carton Dimensions (in): 12 x 5 x 5
- Carton Weight (lbs): 2
- Carton Quantity: 10
Wallplates
80301-WBK Product Info ❐(s’ouvre dans un nouvel onglet)
- 1-Gang Screwless Wallplate - White
- Carton Dimensions (in): 11 x 7 x 5
- Carton Weight (lbs): 3.5
- Carton Quantity: 50
80309-WBK Product Info ❐(s’ouvre dans un nouvel onglet)
- 2-Gang Screwless Wallplate - White
- Carton Dimensions (in): 11 x 7 x 5
- Carton Weight (lbs): 6
- Carton Quantity: 50
Power Receptacles
278-BBK Product Info ❐(s’ouvre dans un nouvel onglet)
- 3-Pole, 4-Wire Flush Mount Receptacle, Grounding, 30 AMP, 125V/250V - Black
- Carton Dimensions (in): 9 x 5 x 5
- Carton Weight (lbs): 3
- Carton Quantity: 10
279-BBK Product Info ❐(s’ouvre dans un nouvel onglet)
- 3-Pole, 4-Wire Flush Mount Receptacle, Grounding, 50 AMP, 125V/250V - Black
- Carton Dimensions (in): 9 x 5 x 5
- Carton Weight (lbs): 3
- Carton Quantity: 10
Resources
Have Questions?
Have a Bulk Pack specialist contact you.