Use this tool to find the right USB Charger for your specific charging needs.
NEW USB Selector Tool
NEW 60W USB Type A and Type-C In-Wall Charger
Capable of fast powerful charging of new PD-enabled devices such as laptops, tablets, and phones while still providing charging capability for existing Type A devices.
Whole Home Charging Solutions
INNOVATIVE
With technology evolving daily, it’s important to choose a USB power outlet that can keep pace. Leviton USB In-Wall Chargers are engineered to incorporate the latest technology, including Type-C charging ports and Power Delivery.
POWERFUL
With the higher power needs of home office equipment such as tablets and laptop computers, a power supply that can keep up is essential. Leviton's line of Power Delivery enabled USB In-Wall Chargers deliver maximum power for faster charging.
With 60W and 30W options, our USB outlets with power delivery charge your devices faster than standard outlets alone. Plus, our entire line of USB wall outlets features a smart chip which recognizes and optimizes the charging requirements of the connected device. This ensures each device gets the power level it needs to charge fast and efficiently.
SAFETY
Leviton has been at the forefront of developing electrical products with your safety in mind for over a century and our outlets with USB ports are no exception.
- Overcurrent protection helps protect the devices from receiving too much power which can damage them
- Internal regulator prevents electronics from overheating
- Outlets are Tamper-Resistant
- No data transfer capability
Tips to Optimize Charging
Cables That Work with Our Products
Leviton USB wall outlets are compatible with most widely used cables on the market today
Explore Our USB Wall Outlets / Chargers
USB with Power Delivery
USB without Power Delivery
Specialty USB
Also Available in Renu, Hospital Grade & Pop-Up Floor Box
USB Frequently Asked Questions
Resources
How Can We Help?
Do you have questions about our USB Wall Outlets / Chargers?