Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor, Line Voltage, PIR, Wall Mount, Long Range, Up to 100', Made in USA with globally sourced components, Off-white

OSWLR-IAW
DISCONTINUED

Long Range, PIR, Occupancy Sensor, Wall Mounted, 24VDC, 15mA power consumption, 10' mounting height, 100' length x 30' width (major motion only), Red LED=PIR, auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel (rotatable), mounting height 8'-10', Patented Canopy Knuckle for versatile wall and ceiling mounting options, cUL/NOM/ANCE listed, Color: off-white. Made in ...

Color: White

UPC Code: 078477508572
Country of Origin : United States

Product Information