Occupancy Sensor, Line Voltage, PIR, Wall Mount, Long Range, Up to 100', Isolated Relay, True White
OSWLR-RIW
Low Voltage Occupancy Sensor lighting control, Wall Mount, PIR, 1A 30VDC Isolated Relay, 24VAC/VDC, Long Range, USMCA, Title 24 Compliant, True White
Specifically designed for long, relatively narrow spaces such as hallways and corridors, the OSWLR-RIW Occupancy Sensor provides high sensitivity and long range detection. Additionally, the sensor is designed with an isolated relay contact, enabling the sensor to interface with other systems (example: BAS,...Color: True White