The Leviton Multimedia Outlet System is a front-loading solution providing a clean and flexible system to integrate voice, data, audio and video into one wallplate or surface-mount box.
Ideal for applications like healthcare, education, enterprise and government buildings, the front-loading capability makes the system easy to install, maintain and update. Changes are made without removing the wallplate from the wall, and all wiring and cabling is done from the front side of the wallplate.
The Multimedia Outlet System consists of surface-mount boxes and single-, dual, and triple-gang wallplates that accept a variety of copper, fiber, and AV modules. Install any combination of connectors including QUICKPORT™ connectors and larger A/V modules such as 3-port composite/component RCA, HD-15 connectors and fiber modules.