Connected Home offers a 21" Structured Media Enclosure, cover and vented premium door.
The larger 21" size is designed to accommodate the increasing size of triple play modems (voice, data and video) and other third-party networking devices that continue to increase in physical dimension, requiring more expansion space than a standard 14" enclosure can provide.
The 21" size is well suited for MDU and Light Commercial applications, since it is a natural fit between our small 14" and larger 28" enclosures.
The premium vented door allows for heat circulation through the enclosure – a particuarly popular feature with the increase in active gear within a Structured Media Enclosure. It also opens up to 180° on either the right or left side of the enclosure.