Leviton's 28" Structured Media enclosure accommodates home networking, fax, internet, multi-line telephones, security camera, coaxial cable and satellite video distribution, speaker and audio distribution.
This 28" Structured Media enclosure can comfortably accommodate up to 12 different distribution modules, depending on selection and density and is designed to incorporate a hospital-grade power quality module for maximum protection from line surges. The enclosure is packaged separately or as part of kit that includes a flush-mount cover. Flush-mount covers are also sold separately. For easier access and added security, hinged covers (with an optional lock and key set) are available and sold separately. cULus and ACA listed; complies with all TIA/EIA 568-A and TIA/EIA 570-A requirements, and meets FCC part 68.
*Module count will depend on the type used; some are larger than others.