Smart, Simple Sensing and Dimming or Switching Control
Smart Sensor
Combines occupancy/vacancy sensing with ON/OFF switching (ODS15)
Smart Sensor App
Easy configuration with the Smart Sensor App; other programming options include an out-of-the-box default mode for auto-ON/auto-OFF operation with a 10-minute timeout as well as convenient pushbutton programming for common room settings.
Smart Sensor with Dimming
Combines occupancy/vacancy sensing with 0-10V dimming (ODD10); 24V model (ODD24) ideal for low voltage applications for use with an OPP20 or OSA20 Power Pack.
Smart Sensors: PIR
Smart Sensors: Multi-Tech
Smart Sensors: No Neutral Wire Required
Smart Sensors: Color Change Kits
Smart Sensors: Dimming: PIR
Smart Sensors: Dimming: Multi-Tech
Smart Sensors: 1000W Dimming: PIR
Smart Sensors: 1000W Dimming: Multi-Tech
Smart Sensors: Dimming Color Change Kits
Smart Sensors: Light Fixture Integrated
Smart Sensors: Antimicrobial Models
Videos
Elevate Your Sensing Control Options with Commercial Grade Smart Sensors
Easy energy savings, local control and code compliance with a single solution. Modernize your space and simplify energy savings with a solution that combines occupancy/vacancy sensing with 0-10V dimming or ON/OFF switching control.
Easy Programming and Configuration
Use the out-of-the-box default mode, convenient pushbutton programming, or the Smart Sensor App. Discover how easy it is to program commercial Smart Wallbox Sensors with pushbutton programming.
Push to Pair for Multi-Location Control
App Programming for Common Configurations & Push-to-Pair for Multi-Location.
Out-of-the-Box Solution
- Simply install and use the out-of-the-box default mode for auto-ON/auto-OFF operation with a 10-minute timeout
- Or take advantage of convenient pushbutton configurations for common room settings
Easy Configuration with the App
- Set operating mode to auto-ON/auto-OFF (occupancy) or manual-ON/auto-OFF (vacancy)
- Adjust sensor sensitivity to increase or decrease the motion sensing zone
- Select timeouts to meet the intent of the space
- Establish daylighting hold-OFF levels
- Activate the nightlight and customize the color to meet space needs and aesthetics
Code Compliance
- Can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy/vacancy sensing and dimming or manual control requirements
Smart Sensor Solutions Sheet
Elevate Your Sensing Control Options